Check valve, NRVH 10s, Max. Working Pressure [bar]: 49.0

020B0132

Inlet connection type: Solder, ODF, Inlet size [mm]: 10.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 10.00, Direction: Straightway, Packing format: Industrial pack

Product details

Gross weight 0.061 Kg
Net weight 0.053 Kg
Volume 0.173 Liter
EAN 5702428571654

 

Approval C UL US LISTED
EAC
Body material Brass
China RoHS compliance Yes
Connection material Copper
Cv value [gal/min] 1.8 gal/min
Design Piston
Direction Straightway
EU RoHS compliance Out of scope
Flow direction Single-flow
Flow direction indicator On product label
Fluid Group 1
2
Identical product 020B1036
Ignition source assessment Yes
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [mm] 10 mm
Kv value [m³/h] 1.56 m³/h
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 710 psig
Min. Pressure drop [bar] 0.3 bar
Min. Pressure drop [psi] 4.3 psi
MinODP [bar] 0.2 bar
MinODP [psi] 2.9 psi
Oil free refrigerants R1234ze(E)
R134a
R513A
R515B
R516A
Outlet connection type Solder, ODF
Outlet size [mm] 10 mm
Packing format Industrial pack
PED category Art. 4, par. 3
Product group Check valves
Product Name Description Check valve
Quantity per packing format 88 pc
Rated cap cond, Hot gas [IMP] tcond=86 °F
tdisc=176 °F
tevap=14 °F
thotgas=140 °F
tsub=9 °F
Rated cap cond, Hot gas [SI] tcond=30 °C
tdisc=80 °C
tevap=-10 °C
thotgas=60 °C
tsub=5K
Rated cap cond, Liq. cap [IMP] tcond=86 °F
tevap=14 °F
tsub=9 °F
Rated cap cond, Liq. cap [SI] tcond=30 °C
tevap=-10 °C
tsub=5K
Refrigerants R1233zd(E)
R1234yf
R1234ze(E)
R1270
R134a
R22/R407C
R290
R32
R407A
R407F
R407H
R410A
R448A
R449A
R449B
R450A
R452A
R452B
R454B
R454C
R455A
R513A
R515B
R516A
R600
R600a
R454A
R404A/R507A
R170
Temperature range [°C] [max] 155 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 311 °F
Temperature range [°F] [min] -58 °F
Type NRVH 10s
UK RoHS compliance Out of scope
UL approval file name REFRIGERANT VALVE 53R0
UL approved refrigerants R1233zd(E)
R134a
R22
R404A
R407A
R407C
R407F
R407H
R410A
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
R516A
R1234yf
R1234ze(E)
R1270
R170
R290
R32
R452B
R454A
R454B
R454C
R455A
R600
R600a

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality