Shows 10 product(s)
Flanges, Flange gasket, PMFH 300; NRVA 40 - 50; PMLX 50; MEV 300; PMFL 300; PML 50; MRV 50; PM 50
Flange gasket, Used for product: PMFH 300; NRVA 40 - 50; PMLX 50; MEV 300; PMFL 300; PML 50; MRV 50; PM 50, Packing format: Multi pack, Quantity per packing format: 10
Flange set, Flange, 25 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVA 25-32; NRVA 25 - 32
Flange set, Flange, 32 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVA 25-32; NRVA 25 - 32
Flange set, Flange, 20 mm, NPT
Connection standard: ANSI/ASME B1.20.1, Material Spec.: Steel, Used for product: NRVA 25-32; NRVA 25 - 32
Flange set, Flange, 25 mm, Socket weld
Connection standard: ASME B 16.11, Material Spec.: Steel, Used for product: NRVA 25-32; NRVA 25 - 32