You searched for:

mbt 5310

Shows 3 product(s)

084Z4218

Temperature sensor, MBT 5310, 50 mm, M,12x1

Temperature range [°C]: -40 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 3 wire

084Z2301

Temperature sensor, MBT 5310, 240 mm, G,1/4

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire

084Z2098

Temperature sensor, MBT 5310, 300 mm, Bayonet coupling,12x1

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 4 wire