You searched for:

mbt 5116

Shows 3 product(s)

Temperature sensor, MBT 5116

Process Connections: G3/4 , ISO 228-1-A, Temperature range [°C]: -50 - 600, Insertion length [mm]: 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

Temperature sensor, MBT 5116

Process Connections: G3/4 , ISO 228-1-A, Temperature range [°C]: -50 - 600, Insertion length [mm]: 250, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

Temperature sensor, MBT 5116

Process Connections: G3/4 , ISO 228-1-A, Temperature range [°C]: -50 - 600, Insertion length [mm]: 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16