Did you mean
Shows 7 product(s)
Temperature range [°C]: -50 - 800, 0 °C - 600 °C, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature range [°C]: -50 - 800, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature range [°C]: -50 - 800, 0 °C - 600 °C, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature range [°C]: -50 - 800, 0 °C - 800 °C, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature range [°C]: -50 - 800, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16