Did you mean
Shows 2 product(s)
Temperature sensor, MBT 120
Protection tube diameter [mm]: 9.0 - 12.7, Insertion length [mm]: 100, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316L, Used for product: MBT 5111
Temperature sensor, MBT 120
Protection tube diameter [mm]: 9.0, Insertion length [mm]: 100, Process connection type: NPT, 1/2, Temperature range [°C]: 0 - 800, Protection tube material: AISI 316 Ti, Used for product: MBT 5111