You searched for:

mbs 1900

Did you mean

Shows 24 product(s)

Pressure transmitter, MBS 1900, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi

Pressure unit reference: Gauge (relative), Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/4

Pressure transmitter, MBS 1900, 0.00 bar - 17.24 bar, 0.00 psi - 250.00 psi

Pressure unit reference: Gauge (relative), Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/4-18

Pressure transmitter, MBS 1900, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi

Pressure unit reference: Gauge (relative), Electrical connection: Cable, Pressure connection type: R, Pressure connection size: 1/4

Pressure transmitter, MBS 1900, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi

Pressure unit reference: Gauge (relative), Electrical connection: Cable, Pressure connection type: R, Pressure connection size: 1/4

Pressure transmitter, MBS 1900, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi

Pressure unit reference: Gauge (relative), Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/4

View: