You searched for:

mbs 1900

Did you mean

Shows 40 product(s)

Pressure transmitter, MBS 1900, 0.00 bar - 6.00 bar, 0.00 psi - 87.02 psi

Pressure unit reference: Gauge (relative), Electrical connection: Plug, Pressure connection type: G, Pressure connection size: 1/4

Pressure transmitter, MBS 1900, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi

Pressure unit reference: Gauge (relative), Electrical connection: Plug, Pressure connection type: G, Pressure connection size: 1/4

Pressure transmitter, MBS 1900, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi

Pressure unit reference: Gauge (relative), Electrical connection: Plug, Pressure connection type: G, Pressure connection size: 1/4

Pressure transmitter, MBS 1900, 0.00 bar - 25.00 bar, 0.00 psi - 362.59 psi

Pressure unit reference: Gauge (relative), Electrical connection: Plug, Pressure connection type: G, Pressure connection size: 1/4

Pressure transmitter, MBS 1900, 0.00 bar - 17.24 bar, 0.00 psi - 250.00 psi

Pressure unit reference: Gauge (relative), Output signal: Current, Electrical connection: Plug, Pressure connection type: NPT, Pressure connection size: 1/4-18

View: