Did you mean
Shows 4 product(s)
Pressure transmitter, MBS 1200, -1.00 bar - 4.00 bar, -14.50 psi - 58.00 psi
Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1200-8616-C3GB04
Pressure transmitter, MBS 1350, -1.00 bar - 16.00 bar, -14.50 psi - 232.00 psi
Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1350-9013-C1GB04-2
Pressure transmitter, MBS 1200, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1200-D611-C1GB04
Pressure transmitter, MBS 1200, -1.00 bar - 10.00 bar, -14.50 psi - 145.00 psi
Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 1200-8816-C2AC04