Shows 2 product(s)
Pressure transmitter, MBS 4010, 0.00 bar - 1.00 bar, 0.00 psi - 14.50 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-1011-A1CB11-2
Pressure transmitter, MBS 4010, -1.00 bar - 0.10 bar, -14.50 psi - 1.45 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-R131-A1CB12-2