You searched for:

kp pressure switch

Shows 54 product(s)

060-117466

Pressure switch, KPR5

Regulation range [bar] Pe: 6.00 - 18.00, Differential [bar]: 1.00 - 2.50, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 20.0

060-519166

Pressure switch, KP6B

Regulation range [bar] Pe: 8.00 - 42.00, Differential [bar]: 4.00, Contact function: SPDT, Reset function: Manual Max, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 46.5

060-110766

Pressure switch, KPR1

Regulation range [bar] Pe: -0.20 - 8.00, Differential [bar]: 0.50 - 1.50, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 15.0

060-112066

Pressure switch, KP2

Regulation range [bar] Pe: -0.20 - 5.00, Differential [bar]: 0.40 - 1.50, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 17.0

060-131866

Pressure switch, KP2

Regulation range [bar] Pe: 0.20 - 3.50, Differential [bar]: 0.30 - 1.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 10.0

View: