Shows 5 product(s)
Pressure switch, KP1
Regulation range [bar] Pe: -0.20 - 7.50, Differential [bar]: 0.70 - 4.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare nut, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0
Pressure switch, KP5
Regulation range [bar] Pe: 8.00 - 32.00, Differential [bar]: 1.80 - 6.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare nut, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 35.0
Pressure switch, KP5
Regulation range [bar] Pe: 8.00 - 32.00, Differential [bar]: 3.00, Contact function: SPDT, Reset function: Manual Max, Pressure connection type: Flare nut, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 35.0
Pressure switch, KP15
Regulation left side [bar]Pe: -0.20 - 7.50, Regulation right side [bar]Pe: 8.0 - 32.0, Differential left side [bar]: 0.70 - 4.00, Differential right side [bar]: 4.0, Contact function: SPDT, Reset function, left side: Auto
Pressure switch, KP15
Regulation left side [bar]Pe: -0.20 - 7.50, Regulation right side [bar]Pe: 8.0 - 32.0, Differential left side [bar]: 0.70 - 4.00, Differential right side [bar]: 4.0, Contact function: SPDT, Reset function, left side: Auto