Shows 9 product(s)
Pressure switch, KPS45
Differential [bar]: 5.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0
Pressure switch, KPS43
Differential [bar]: 2.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0
Pressure switch, KPS35
Regulation range [bar] Pe: 0.00 - 8.00, Differential [bar]: 0.40 - 1.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 12.0
Pressure switch, KPS43
Regulation range [bar] Pe: 1.00 - 10.00, Differential [bar]: 0.70 - 2.80, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0
Pressure switch, KPS45
Regulation range [bar] Pe: 4.00 - 40.00, Differential [bar]: 2.20 - 11.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0