You searched for:

ev228bw

Did you mean

Shows 6 product(s)

132U2410

Solenoid valve, EV228BW, Function: UN, G, 2, 40.000 m³/h, EPDM

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Eco brass, Operation: Latching, Number of ways: 2/2

132U2411

Solenoid valve, EV228BW, Function: UN, G, 2, 40.000 m³/h, EPDM

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; CE; UKCA, Body material: Stainless steel, Operation: Latching, Number of ways: 2/2

132U2407

Solenoid valve, EV228BW, Function: UN, G, 1 1/4, 18.000 m³/h, EPDM

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; CE; UKCA, Body material: Stainless steel, Operation: Latching, Number of ways: 2/2

132U2406

Solenoid valve, EV228BW, Function: UN, G, 1 1/4, 18.000 m³/h, EPDM

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH, Body material: Eco brass, Operation: Latching, Number of ways: 2/2

132U2409

Solenoid valve, EV228BW, Function: UN, G, 1 1/2, 24.000 m³/h, EPDM

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; CE; UKCA, Body material: Stainless steel, Operation: Latching, Number of ways: 2/2

View: