Shows 9 product(s)
Outlet size [in]: 3/4 in, Inlet size [in]: 3/4 in, Inlet connection type: Flange connection, Outlet connection type: Flange connection, Kv value [m³/h]: 0.250
Outlet size [in]: 1 in, Inlet size [in]: 1 in, Inlet connection type: Flange connection, Outlet connection type: Flange connection, Kv value [m³/h]: 0.630
Outlet size [in]: 1 1/4 in, Inlet size [in]: 1 1/4 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 1.000
Outlet size [in]: 1 1/4 in, Inlet size [in]: 1 1/4 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 1.600
Outlet size [in]: 1 1/4 in, Inlet size [in]: 1 1/4 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 2.500