Shows 5 product(s)
Liquid level switch, AKS 38, NPT, 3/4 in
Connection type: NPT, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0
Liquid level switch, AKS 38, Butt weld
Connection type: Butt weld, Connection size [mm]: 25, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0
Liquid level switch, AKS 38, Butt weld, 1 in
Connection type: Butt weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0
Liquid level switch, AKS 38, Socket weld, 3/4 in
Connection type: Socket weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0
Liquid level switch, AKS 38, Socket weld, 1 in
Connection type: Socket weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0