You searched for:

aks 38

Shows 9 product(s)

148H3207

Liquid level switch, AKS 38, NPT, 3/4 in

Connection type: NPT, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0

148H3194

Liquid level switch, AKS 38, Butt weld

Connection type: Butt weld, Connection size [mm]: 25, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0

148H3204

Liquid level switch, AKS 38, Butt weld, 1 in

Connection type: Butt weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0

View: