Temperature sensor, AKS 21 A, 5.00 m, Pt, 1000 Ohm

084N9318

Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone

Product details

Gross weight 0.19 Kg
Net weight 0.175 Kg
Volume 0.297 Liter
EAN 5702422122081

 

Ambient temperature max. [°C] 160 °C
Ambient temperature max. [°F] 320 °F
Cable length [in] 196.85 in
Cable length [m] 5 m
Cable tempr. range [°C] [max] 200 °C
Cable tempr. range [°C] [min] -60 °C
Cable type Silicone
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Cable
Electrical connection size 2 wire
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Measuring range [°C] [max] 200 °C
Measuring range [°C] [min] -60 °C
Measuring range [°F] [max] 392 °F
Measuring range [°F] [min] -76 °F
Packing format Multi pack
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.23 in
Protection tube diameter [mm] 5.8 mm
Protection tube length [in] 1.58 in
Protection tube length [mm] 40 mm
Protection tube material Stainless steel
Quantity per packing format 24 pc
REACH Candidate List substances No
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Type AKS 21 A
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality