Temperature sensor, AKS 21 D, Flange

084N2035

Measuring range [°C]: -40 - 80, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection: Type B, Electrical connection size: Pg 16

Product details

Gross weight 0.383 Kg
Net weight 0.375 Kg
Volume 0.894 Liter
EAN 5702422036593

 

Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Cable type N/A
China RoHS compliance Out of scope
Connection type Flange
Electrical connection Type B
Electrical connection size Pg 16
Enclosure rating IP IP56
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE and contain batteries No
Measuring range [°C] [max] 80 °C
Measuring range [°C] [min] -40 °C
Measuring range [°F] [max] 176 °F
Measuring range [°F] [min] -40 °F
Number of terminals [pcs] 3 pc
Packing format Multi pack
Process connection notes Flange
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.59 in
Protection tube diameter [mm] 15 mm
Protection tube length [in] 6.3 in
Protection tube length [mm] 160 mm
Protection tube material Stainless steel
Quantity per packing format 10 pc
REACH Candidate List substances No
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Exchangeable
Type AKS 21 D
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality