Temperature sensor, AKS 21 W, NPT, 1/2-14
084N2032
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16
Gross weight | 0.353 Kg |
Net weight | 0.342 Kg |
Volume | 1.302 Liter |
EAN | 5702422047872 |
Gross weight | 0.353 Kg |
Net weight | 0.342 Kg |
Volume | 1.302 Liter |
EAN | 5702422047872 |
Ambient temperature max. [°C] | 160 °C |
Ambient temperature max. [°F] | 320 °F |
Cable type | N/A |
China RoHS compliance | Out of scope |
Connection standard | ANSI/ASME B1.20 |
Connection type | NPT |
Electrical connection | Type B |
Electrical connection size | Pg 16 |
Enclosure rating IP | IP56 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 180 °C |
Measuring range [°C] [min] | -60 °C |
Measuring range [°F] [max] | 356 °F |
Measuring range [°F] [min] | -76 °F |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection size | 1/2-14 |
Process connection standard | ANSI/ASME B1.20 |
Process connection type | NPT |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.32 in |
Protection tube diameter [mm] | 8 mm |
Protection tube length [in] | 6.3 in |
Protection tube length [mm] | 160 mm |
Protection tube material | Stainless steel |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Exchangeable |
Type | AKS 21 W |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 160 °C |
Ambient temperature max. [°F] | 320 °F |
Cable type | N/A |
China RoHS compliance | Out of scope |
Connection standard | ANSI/ASME B1.20 |
Connection type | NPT |
Electrical connection | Type B |
Electrical connection size | Pg 16 |
Enclosure rating IP | IP56 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 180 °C |
Measuring range [°C] [min] | -60 °C |
Measuring range [°F] [max] | 356 °F |
Measuring range [°F] [min] | -76 °F |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection size | 1/2-14 |
Process connection standard | ANSI/ASME B1.20 |
Process connection type | NPT |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.32 in |
Protection tube diameter [mm] | 8 mm |
Protection tube length [in] | 6.3 in |
Protection tube length [mm] | 160 mm |
Protection tube material | Stainless steel |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Exchangeable |
Type | AKS 21 W |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |