Temperature sensor, AKS 25 W4

084N2060

Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Electrical connection size: Pg 11

Product details

Gross weight 0.16 Kg
Net weight 0.145 Kg
Volume 0.74 Liter
EAN 5702428062411

 

Ambient temperature max. [°C] 180 °C
Ambient temperature max. [°F] 356 °F
Connection standard ISO 228
Connection type G
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical conn. comments Male and Female
Electrical connection size Pg 11
Electrical connection standard EN 175301-803-A
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Measuring range [°C] [max] 180 °C
Measuring range [°C] [min] -70 °C
Measuring range [°F] [max] 356 °F
Measuring range [°F] [min] -94 °F
Packing format Multi pack
Process connection Male/Female Male
Process connection size 1/2
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.32 in
Protection tube diameter [mm] 8 mm
Protection tube length [in] 3.15 in
Protection tube length [mm] 80 mm
Protection tube material Stainless steel
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6)
SCIP dossier no. 23785618-b379-4da7-a913-ecd40c8fae6d
SCIP dossier product name Solenoid coils
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Exchangeable
Type AKS 25 W4
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality