Shows 20 product(s)
Pressure transmitter, AKS 3000, -1.00 bar - 10.00 bar, -14.50 psi - 145.03 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 3000-N831-A0EC04-0
Pressure transmitter, AKS 3000, -1.00 bar - 29.42 bar, -14.50 psi - 426.70 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 3000-N331-A0EC04-0
Pressure transmitter, AKS 32R, -1.00 bar - 34.00 bar, -14.50 psi - 493.13 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32R-DG36-A0BC08-0
Pressure transmitter, AKS 32R, -1.00 bar - 12.00 bar, -14.50 psi - 174.05 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32R-DH36-A0BF08-0
Pressure transmitter, AKS 32R, -1.00 bar - 34.00 bar, -14.50 psi - 493.13 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32R-DG36-A0BF08-0