You searched for:

aks

Shows 132 product(s)

Pressure transmitter, AKS 2050

Product name: Pressure transmitter, Type: AKS 2050, Pressure range [psi]: -14.50 - 855.72, Pressure range [bar]: -1.00 - 59.00, Pressure connection size: 3/8 in, Pressure connection type: Solder, ODF, Electrical connection size: 4 pin, Electrical connection: DIN-plug

Pressure transmitter, AKS 2050

Product name: Pressure transmitter, Type: AKS 2050, Pressure range [psi]: -14.50 - 362.59, Pressure range [bar]: -1.00 - 25.00, Pressure connection size: 16 x 1.5, Pressure connection type: M, Electrical connection size: Pg 9, Electrical connection: DIN-plug

Pressure transmitter, AKS 2050

Product name: Pressure transmitter, Type: AKS 2050, Pressure range [psi]: -14.50 - 855.72, Pressure range [bar]: -1.00 - 59.00, Pressure connection size: 16 x 1.5, Pressure connection type: M, Electrical connection size: Pg 9, Electrical connection: DIN-plug

Pressure transmitter, AKS 32

Product name: Pressure transmitter, Type: AKS 32, Pressure range [psi]: -14.50 - 87.02, Pressure range [bar]: -1.00 - 6.00, Pressure connection size: 1/4-18, Pressure connection type: NPT, Output signal [V]: 1.0000 - 5.0000, Electrical connection size: Pg 9, Electrical connection: DIN-plug

Pressure transmitter, AKS 32

Product name: Pressure transmitter, Type: AKS 32, Pressure range [psi]: -14.50 - 174.05, Pressure range [bar]: -1.00 - 12.00, Pressure connection size: 1/4-18, Pressure connection type: NPT, Output signal [V]: 1.0000 - 5.0000, Electrical connection size: Pg 9, Electrical connection: DIN-plug

View: