Shows 3 product(s)
Pressure transmitter, AKS 33, 0.00 bar - 28.58 bar, 0.00 psi - 414.50 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 33-L621-E3AC02-0
Pressure transmitter, AKS 33, 0.00 bar - 13.79 bar, 0.00 psi - 200.00 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 33-6221-E3AC02-0
Pressure transmitter, AKS 33, 0.00 bar - 68.95 bar, 0.00 psi - 1000.00 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 33-7031-E3AC02-0