Shows 137 product(s)
Pressure transmitter, AKS 32, 0.00 bar - 6.89 bar, 0.00 psi - 100.00 psi
Pressure reference: Absolute, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-5823-A1EC04-0
Pressure transmitter, AKS 3000, 0.00 bar - 6.89 bar, 0.00 psi - 100.00 psi
Pressure reference: Absolute, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 3000-5824-A1AC02-0
Pressure transmitter, AKS 3000, 0.00 bar - 13.79 bar, 0.00 psi - 200.00 psi
Pressure reference: Absolute, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 3000-6224-A1AC02-0
Pressure transmitter, AKS 3000, 0.00 bar - 34.47 bar, 0.00 psi - 500.00 psi
Pressure reference: Absolute, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 3000-6624-A1AC02-0
Pressure transmitter, AKS 33, 0.00 bar - 25.00 bar, 0.00 psi - 362.59 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: R, Pressure connection size: 3/8, Specification key: AKS 33-2421-A1PT05-0