Temperature sensor, AKS 21 W, NPT, 1/2-14

084N2031

Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16

Product details

Gross weight 0.318 Kg
Net weight 0.317 Kg
Volume 0.937 Liter
EAN 5702422039167

 

Ambient temperature max. [°C] 160 °C
Ambient temperature max. [°F] 320 °F
Cable type N/A
China RoHS compliance Out of scope
Connection standard ANSI/ASME B1.20
Connection type NPT
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Type B
Electrical connection size Pg 16
Enclosure rating IP IP56
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Measuring range [°C] [max] 180 °C
Measuring range [°C] [min] -60 °C
Measuring range [°F] [max] 356 °F
Measuring range [°F] [min] -76 °F
Packing format Multi pack
Process connection Male/Female Male
Process connection size 1/2-14
Process connection standard ANSI/ASME B1.20
Process connection type NPT
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.32 in
Protection tube diameter [mm] 8 mm
Protection tube length [in] 3.94 in
Protection tube length [mm] 100 mm
Protection tube material Stainless steel
Quantity per packing format 12 pc
REACH Candidate List substances No
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Exchangeable
Type AKS 21 W
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality