You searched for:

aks

Shows 59 product(s)

084H4500

Liquid level sensor, AKS 4100, Cable version

Design: Cable version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 5000, Supply voltage [V] DC: 14.00 - 30.00

084H4503

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 500, Supply voltage [V] DC: 14.00 - 30.00

084H4506

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1200, Supply voltage [V] DC: 14.00 - 30.00

084H4509

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 2200, Supply voltage [V] DC: 14.00 - 30.00

084H4513

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI with EN,DE,FR,ES Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1200, Supply voltage [V] DC: 14.00 - 30.00

View: