Ambient temperature range [°C] [max] |
70 °C |
Ambient temperature range [°C] [min] |
-40 °C |
Ambient temperature range [°F] [max] |
158 °F |
Ambient temperature range [°F] [min] |
-40 °F |
Approval |
BV CCC CE DNV EAC GL KR LR LVD NKK PZH RINA RMRS RoHS RoHS China TYSK CMIM LLC CDC EURO-TYSK UKCA |
China RoHS compliance |
Yes |
Contact function |
SPDT |
Contact rating |
AC15=3 A, 250 V AC1=10 A, 250 V AC3=4 A, 250 V DC13=12 W, 220 V LR=28 A, 250 V |
Differential [bar] [max] |
1.3 bar |
Differential [bar] [min] |
0.33 bar |
Differential [psi] [max] |
18.9 psi |
Differential [psi] [min] |
4.8 psi |
Electrical conn. Male/Female |
Female |
Electrical connection |
DIN-plug |
Electrical connection size |
Pg 11 |
Electrical connection standard |
EN 175301-803 |
Electrical spec. standard |
EN 60947-4/-5 |
EN 60947 electrical properties |
Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 10A Insulation: 400V |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.5 mm2 Flex, no ferrules: 0.2-2.5 mm2 Solid/stranded: 0.2-2.5 mm2 |
Enclosure rating IP |
IP65 |
EU RoHS compliance |
Yes |
EU RoHS exemption clause |
No |
In scope of WEEE and contain batteries |
No |
Max. test pressure [bar] Pe |
25 bar |
Max. test pressure [psig] |
363 psig |
Max. Working Pressure [bar] |
22 bar |
Max. Working Pressure [psig] |
320 psig |
Packing format |
Multi pack |
Pressure connection size |
3/8 |
Pressure connection standard |
ISO 228-1 |
Pressure connection type |
G |
Pressure Male/Female |
Male |
Pressure sensing element |
Bellows |
Product accessories |
Switches accessories |
Product description |
Pressure Switch |
Product group |
Switches and thermostats |
Product Name Description |
Pressure switch |
Quantity per packing format |
15 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
Regulation range [bar] Pe [max] |
10 bar |
Regulation range [bar] Pe [min] |
1 bar |
Regulation range [psig] Pe [max] |
145 psig |
Regulation range [psig] Pe [min] |
14.5 psig |
Reset function |
Auto |
SCIP dossier no. |
54f3e4b2-77e8-4825-a1c1-c3d5ba584171 |
Serviceable |
Contact systems |
Type |
RT116 |
UK RoHS compliance |
Yes |