Shows 3 product(s)
Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Reset function: Auto, Contact function: SPDT, Temperature range [°C] [Min]: 20, Temperature range [°C] [Max]: 100, Sensor type: Cylindrical Remote Sensor
Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0