You searched for:

RT

Shows 143 product(s)

Pressure switch, RT1AE

Regulation range [bar] Pe: -0.80 - 5.00, Differential [bar]: 0.50 - 1.60, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0

Thermostat, RT3

Temperature range [°C]: -25 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66

Thermostat, RT3

Temperature range [°C]: -25 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 5000, Enclosure rating IP: IP66

Pressure switch, RT1A

Regulation range [bar] Pe: -0.80 - 5.00, Differential [bar]: 0.50 - 1.60, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0

Pressure switch, RT6AES

Regulation range [bar] Pe: 10.00 - 28.00, Differential [bar]: 1.50, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 34.0

View: