Manifold Assemblies, Coupling, RA-KW, Wall connection

013G3369

RA-KW, RTD-K Manifold valve

Product details

Gross weight 0.518 Kg
Net weight 0.518 Kg
Volume 0.397 Liter
EAN 5702420037707

 

Application 2-pipe system
Connection size in G 3/4 A
Connection size out R 1/2
Contents of set Valve
Description RA-KW, RTD-K Manifold valve
Design Wall connection
Differential pressure range [bar] [Max] 0.6 bar
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Product group Manifold Assemblies
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RA-KW
SCIP dossier no. f5dfd5f5-55ba-4cbf-9f78-927d22f87ecc
SCIP dossier product name RA-KW & -KEW Couplings
Test pressure [bar] 16 bar
Type RA-K/KW
Valve type Coupling
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality