You searched for:

REG-SA

Shows 4 product(s)

027L1308

ICF spare parts, Yellow CAP+GASKET, ICFR 25 REG 25-65

Yellow CAP+GASKET, ICFR 25 REG 25-65, Used for product: REG25-65; ICF25-40, Packing format: Multi pack, Quantity per packing format: 12

148B4077

Spare parts, discont. products, SPARE PART CAP+GASKET SVA 80-100, SCA 80-100; REG 80-100; SVA 80-100

SPARE PART CAP+GASKET SVA 80-100, Used for product: SCA 80-100; REG 80-100; SVA 80-100, Packing format: Multi pack, Quantity per packing format: 12

016D1018

Pilot for water reg. valve, WVS , 15.00 bar - 29.00 bar

Control pressure range [bar]: 15.00 - 29.00, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): Flare/Weld nipple

016D1017

Pilot for water reg. valve, WVS , 2.20 bar - 19.00 bar

Control pressure range [bar]: 2.20 - 19.00, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): Flare/Weld nipple