Shows 9 product(s)
Check valve, NRVA 40
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 40, Max. Working Pressure [bar]: 40.0
Check valve, NRVA 50
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 50, Max. Working Pressure [bar]: 40.0
Flange set, Flange, 50 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVA 40 - 50; NRVA 40-50
Flange set, Flange, 40 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVA 40 - 50; NRVA 40-50