You searched for:

NRVA

Shows 10 product(s)

027F2178

Flanges, Flange gasket, MEV 300; MRV 50; NRVA 40 - 50; PM 50; PMFH 300; PMFL 300; PML 50; PMLX 50

Flange gasket, Used for product: MEV 300; MRV 50; NRVA 40 - 50; PM 50; PMFH 300; PMFL 300; PML 50; PMLX 50, Packing format: Multi pack, Quantity per packing format: 10

027N1026

Flange set, Flange, 25 mm, Butt weld

Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVA 25 - 32; NRVA 25-32

027N1033

Flange set, Flange, 32 mm, Butt weld

Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVA 25 - 32; NRVA 25-32

027G1007

Flange set, Flange, 20 mm, NPT

Connection standard: ANSI/ASME B1.20.1, Material Spec.: Steel, Used for product: NRVA 25 - 32; NRVA 25-32

027N2013

Flange set, Flange, 25 mm, Socket weld

Connection standard: ASME B 16.11, Material Spec.: Steel, Used for product: NRVA 25 - 32; NRVA 25-32

View: