Shows 7 product(s)
Check valve, NRVA 65
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 65, Max. Working Pressure [bar]: 40.0
Flange set, Flange, 65 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVA 65
Flange set, Flange, 22 mm, Soldering
Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: CVK; CVM; EVR 15; EVRA 10; EVRA 15; EVRA 3; NRVA 15; NRVA 20; TE 12; TEA 20; TEAT 20; TEVA 20
Flange set, Flange, 65 mm, Butt weld
Connection standard: ASME B 36.10M SCHEDULE 40, Material Spec.: Steel, Used for product: NRVA 65