You searched for:

NRVA

Shows 9 product(s)

020-2005

Check valve, NRVA 50

Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 50, Max. Working Pressure [bar]: 40.0

020-2004

Check valve, NRVA 40

Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 40, Max. Working Pressure [bar]: 40.0

027N1051

Flange set, Flange, 50 mm, Butt weld

Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVA 40-50; NRVA 40 - 50

027N1042

Flange set, Flange, 40 mm, Butt weld

Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVA 40-50; NRVA 40 - 50

027N2015

Flange set, Flange, 40 mm, Socket weld

Connection standard: ASME B 16.11, Material Spec.: Steel, Used for product: NRVA 40-50; NRVA 40 - 50

View: