Shows 2 product(s)
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 435, Type designation: H22-C, Number of plates: 16, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H22-C, Number of plates: 20, Brazing material: Copper brazing