Shows 8 product(s)
Micro Plate heat exchanger, MPHE H30-C
Application: Heat pump, Function: Condenser, Max working pressure [psi]: 435, Type designation: H30-C, Number of plates: 34, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C22L-C
Application: Chiller, Function: Condenser, Max working pressure [psi]: 653, Type designation: C22L-C, Number of plates: 60, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C39L-EZ
Application: Chiller, Function: Evaporator, Max working pressure [psi]: 711, Type designation: C39L-EZ, Number of plates: 54, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-CX
Application: Heat pump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H62L-CX, Number of plates: 36, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H30L-C
Application: Heat pump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H30L-C, Number of plates: 32, Brazing material: Copper brazing