Shows 2 product(s)
Application: Chiller, Function: Evaporator, Max working pressure [psi]: 653, Type designation: C12-EZ, Number of plates: 30, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 435, Type designation: H30-C, Number of plates: 26, Brazing material: Copper brazing