Shows 8 product(s)
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H30L-C, Number of plates: 40, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H30L-C, Number of plates: 42, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H30L-C, Number of plates: 48, Brazing material: Copper brazing
Application: Chiller, Function: Evaporator, Max working pressure [psi]: 653, Type designation: C118L-EZ, Number of plates: 200, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 435, Type designation: H30-C, Number of plates: 46, Brazing material: Copper brazing