Shows 3 product(s)
Application: Universal, Max working pressure [psi]: 435, Type designation: D22, Number of plates: 16, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H30L-C, Number of plates: 56, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H30L-C, Number of plates: 62, Brazing material: Copper brazing