Shows 13 product(s)
Application: Heatpump, Function: Evaporator, Max working pressure [psi]: 435, Type designation: H62-EZU, Number of plates: 30, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 435, Type designation: H62-CX, Number of plates: 30, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H62L-C, Number of plates: 30, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H30L-C, Number of plates: 46, Brazing material: Copper brazing
Application: Universal, Max working pressure [psi]: 653, Type designation: D55L, Number of plates: 26, Brazing material: Copper brazing