Shows 2 product(s)
Micro Plate heat exchanger, MPHE H62-EZU
Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 60, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62-CX
Function: Condenser, Max working pressure [psi]: 435, Number of plates: 60, Brazing material: Copper brazing