Shows 10 product(s)
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H62L-C, Number of plates: 110, Brazing material: Copper brazing
Application: Heatpump, Function: Evaporator, Max working pressure [psi]: 696, Type designation: H62-EZU, Number of plates: 120, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 435, Type designation: H62-CX, Number of plates: 50, Brazing material: Copper brazing
Application: Heatpump, Function: Evaporator, Max working pressure [psi]: 435, Type designation: H62-EZU, Number of plates: 30, Brazing material: Copper brazing
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H62-CX, Number of plates: 120, Brazing material: Copper brazing