Micro Plate heat exchanger, MPHE C12L-EZ

111B4681

Function: Evaporator, Max working pressure [psi]: 653, Number of plates: 30, Brazing material: Copper brazing

Product details

Gross weight 1.06 Kg
Net weight 0.91 Kg
Volume 2.417 Liter
EAN 5702424608675

 

Application Chiller
Approval EAC
KRAIA
UA
UL
CRN
RoHS
Brazing material Copper brazing
China RoHS compliance Yes
Design temperature range [°C] [max] 200 °C
Design temperature range [°C] [min] -196 °C
Design temperature range [°F] [max] 320 °F
Design temperature range [°F] [min] -390 °F
Equipment Stud
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Evaporator
In scope of WEEE and contain batteries No
Max working pressure [psi] 653 psi
Max. Working Pressure [bar] 45 bar
Model No. 12
Number of plates 30
Packing format Industrial pack
Plate material no. AISI 316L
Plate material no. AISI 316L
Plate pattern Z
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q1 conn. size range H1/2''
Q2 conn. size range H1/2''
Q3 conn. size range H5/8''
Q4 conn. size range H5/8''
Quantity per packing format 108 pc
REACH Candidate List substances No
Refrigerants R11
R113
R114
R12
R123
R1233zd(E)
R1234yf
R1234ze
R124
R134a
R152a
R22
R227ea
R245fa
R290
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R408A
R409A
R410A
R412A
R413A
R417A
R422D
R444B
R448A
R449A
R450A
R452A
R452B
R454B
R454C
R455A
R500
R502
R507A
R513A
R515B
R600a
R508B
Type MPHE C12L-EZ
Type designation C12L-EZ
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality