Shows 2 product(s)
Application: Heatpump, Function: Condenser, Max working pressure [psi]: 435, Type designation: H22-C, Number of plates: 16, Brazing material: Copper brazing
Application: Chiller, Function: Condenser, Max working pressure [psi]: 435, Type designation: C22-C, Number of plates: 16, Brazing material: Copper brazing