Shows 821 product(s)
Product name: Micro Plate heat exchanger, Type: MPHE, Application: Universal, Max working pressure [psi]: 435, Type designation: D22, Number of plates: 10, Brazing material: Copper brazing
Product name: Micro Plate heat exchanger, Type: MPHE, Application: Heatpump, Function: Evaporator, Max working pressure [psi]: 696, Type designation: H118-E, Number of plates: 80, Brazing material: Copper brazing
Product name: Micro Plate heat exchanger, Type: MPHE, Application: Chiller, Function: Evaporator, Max working pressure [psi]: 653, Type designation: C62-EZ, Number of plates: 70, Brazing material: Copper brazing
Product name: Micro Plate heat exchanger, Type: MPHE, Application: Heat pump application, Function: Evaporator, Max working pressure [psi]: 653, Type designation: H118L-E, Number of plates: 122, Brazing material: Copper brazing
Product name: Micro Plate heat exchanger, Type: MPHE, Application: Heat pump application, Function: Condenser, Max working pressure [psi]: 696, Type designation: H118L-C, Number of plates: 122, Brazing material: Copper brazing