Shows 10 product(s)
Micro Plate heat exchanger, MPHE H30L-C
Function: Condenser, Max working pressure [psi]: 696, Number of plates: 40, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C39L-EZ
Function: Evaporator, Max working pressure [psi]: 711, Number of plates: 42, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C39L-EZ
Function: Evaporator, Max working pressure [psi]: 711, Number of plates: 46, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C22L-E
Function: Evaporator, Max working pressure [psi]: 653, Number of plates: 40, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H30L-C
Function: Condenser, Max working pressure [psi]: 696, Number of plates: 40, Brazing material: Copper brazing