Shows 12 product(s)
Micro Plate heat exchanger, MPHE H62-EZU
Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 32, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H30-C
Function: Condenser, Max working pressure [psi]: 435, Number of plates: 50, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H30-C
Function: Condenser, Max working pressure [psi]: 435, Number of plates: 62, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H30L-C
Function: Condenser, Max working pressure [psi]: 696, Number of plates: 56, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H30L-C
Function: Condenser, Max working pressure [psi]: 696, Number of plates: 62, Brazing material: Copper brazing