Shows 7 product(s)
Micro Plate heat exchanger, MPHE C22L-C
Function: Condenser, Max working pressure [psi]: 653, Number of plates: 16, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C22L-E
Function: Evaporator, Max working pressure [psi]: 653, Number of plates: 16, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE D22
Function: Universal, Max working pressure [psi]: 435, Number of plates: 20, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE D22
Function: Universal, Max working pressure [psi]: 435, Number of plates: 20, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE D22L
Function: Universal, Max working pressure [psi]: 653, Number of plates: 20, Brazing material: Copper brazing